2-Gang Recessed Device with Duplex Outlet/Receptacle and 6 Quickport Plate, White
690-W
2 gang Recessed device with Duplex receptacle (2p 3wire, 15A-125V) and 6 Quickport Plate (accepts low voltage connectors) NEMA 5-15R Residential Grade. White
The Leviton recessed boxes install invisibly behind wall units, wall-mounted flat panel TVs, monitors and signature artwork. They are perfect for homes, apartments, co-ops, condominiums and offices.
Color: White
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477312889
Product Features
Category : Recessed Receptacle
Color : White
Subcategory : 2 Gang, Duplex Receptacle
Torque Range : 14 – 18 in.-lbs
Related Videos
Structured Media Panel – Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors