15 Amp Triple Plug-In Outlet/Receptacle Swivel Adapter, White
69-W
Color: White
Technical Information
-
General Information
UPC : 078477000021
Nema : 1-15R
Electrical Specifications
Amperage : 15 A
Color : White
Grounding : Non-Grounded
Voltage : 125 VAC
Material Specifications
Color : White
Plug Type : Polarized Plug
Plugs Accepted : 3 Flat Plugs
Pole : 2
Wire : 2
Mechanical Specifications
Amperage : 15 A
Color : White
Feature : Indoor Only
Grounding : Non-Grounded
NEMA : 1-15R
Plug Type : Polarized Plug
Plugs Accepted : 3 Flat Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Product Features
Feature : Indoor Only
NEMA : 1-15R
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Warranty : 2-Year Limited
Standards and Certifications
Amperage : 15 A
CSA Listed : File LR-61476
Grounding : Non-Grounded
NOM : 057
UL Listed : File E-13394
Voltage : 125 VAC
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors