15 Amp Triple Plug-In Outlet/Receptacle Swivel Adapter, Ivory
69-I
Indoor 15 Amp, 125 Volt, NEMA 1-15R, Single-to-Triple, Swivel Adapter, 3 Flat Plugs Accepted - Ivory
Color: Ivory
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 078477000014
Nema : 1-15R
Electrical Specifications
Amperage : 15 A
Grounding : Non-Grounded
Voltage : 125 VAC
Material Specifications
Color : Ivory
Mechanical Specifications
Plug Rating : NEMA 1-15P 2P, 2W, Non-Grounded
Plug Type : Polarized Plug
Plugs Accepted : 3 Flat Plugs
Pole : 2
Wire : 2
Product Features
Amperage : 15 A
Color : Ivory
Feature : Indoor Only
Grounding : Non-Grounded
NEMA : 1-15R
Plugs Accepted : 3 Flat Plugs
Pole : 2
Standards and Certifications : cCSAus, NOM
Tap Type : Triple Tap
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 2
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors