15 Amp, 1-Gang Recessed Single Outlet/Receptacle with Wall Decor Hanger Hook, Light Almond
688-T
1-Gang Single Recessed Receptacle, 15 A, 125 Volt, 2-Pole, 3-Wire, NEMA 5-15R, Residential Grade with Clock Hanger Hook - Light Almond
For an almost invisible installation behind wall-mounted TVs, entertainment centers, monitors and more, connect with Leviton Recessed Devices. The Recessed Entertainment Box (REB) centralizes AC power and low-Voltage connection points for audio, video, data and phones. For smaller applications, choose a 2-Gang Recessed Duplex Receptacle (with openings for six installer-selected QuickPort connectors) or a 1-Gang Recessed Duplex Receptacle. Flush-mounted on the wall, the Leviton recessed boxes install invisibly behind wall units, wall-mounted flat panel TVs, and signature artwork. They are perfect for homes, apartments, co-ops, condominiums and offices.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477526026
Nema : 5-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Face Material : Thermoplastic
Feature : Clock
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3