SureSlide Dual Quiet Fan and Light Control
66DF-W
150W-120VAC dimmable LED and CFL, 300W-120VAC incandescent, 1.5A fan control, single pole. Wallplate sold separately - White
- CONVENIENT – Designed to work with ceiling fans with lights. Separate slide controls for fan speed and dimmer
- INNOVATIVE – Single pole dimmer designed specifically to dim LED bulbs. Also works with incandescent, halogen and CFL bulbs
- ADVANCED - Adjustment switch to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
- UNIQUE - Special circuitry reduces fan motor noise at low speed. Choice of low, medium or high fan speeds
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477320518
Product Features
Action : Slide-to-OFF
Available Colors : Ivroy-I, White-W, Light Almond-T
California Title 24 : Yes
Color : White
Frequency : 60 Hz
Light : None
Load Rating : 1.5A FAN, 300W INC, 150W LED/CFL
Load Type : Fan, Incandescent, Dimmable LED, Dimmable CFL
Ordering Notes : White
Preset : Non-Preset
Protection : Radio/TV Filter
Standards and Certifications : cCSAus
Style Name : SureSlide
Switch Type : Single-Pole
Type : Electro-Mechanical
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Integrated linear full-range slide controls for easy, precise operation
- Separate controls for fan speed and light level selection
- Single pole dimmer designed for use with dimmable LED/CFL, Incandescent and Halogen lamps
- Adjustment dial to modify the minimum light level in order to maximize the dimming range if flickering occurs at lower dimming levels
- Special circuitry reduces fan motor noise at low speeds
- Selection of low, medium or high fan speeds
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
- Built-in radio/TV interference filter
- Compatible with Decora wallplates and Decora Plus screwless wallplates (sold separately)
Related Videos
Leviton Presents: How to Install a 66DF SureSlide Dual Quiet Fan and Light Control
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Fan Speed Controls
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors