6673-P0W
DISCONTINUED
Decora Dimmable CFL and Incandescent Sureslide Dimmer, 300W-120VAC CFL and 600W-120VAC Incadescent, 60Hz, single pole and 3-way. Color- White
Country of Origin : Please Contact Customer Service
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847750065
Features & Benefits
- CFL Dimmer is specifically designed to control a variety of dimmable CFLs
- Auto mode will detect whether a lamp is an incandescent or dimmable CFL, determine low-end dimming capabilities and adjust dimmer range accordingly
- Outperforms incandescent dimmers when controlling dimmable CFLs
- Integrated linear full range slide control for easy, precise operation
- Single-pole (one location) and multi-location lighting control when used with a 3-way switch
- Built-in radio/TV interference filter
- Attractive styling coordinates perfectly with Leviton's complete line Decora wiring devices
- Compatible with Decora screwless and Decora standard designer wallplates
- Slim, compact housing fits easily into a standard wallbox and is suitable for multi-gang installations
- UL Listed and CSA Certified
- Backed by a Limited Five-Year Warranty
Related Videos
CFL Dimmer
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors