50 Amp, 125 Volt, Black & White Locking Connector, Industrial Grade
6360CR
50Amp, 125V AC, Non-NEMA, 2P, 3W, Black & White Locking Connector, Industrial Grade, Grounding, Corrosion-Resistant(CR) – YELLOW
- One piece contacts reduce friction and overheating
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477804582
Nema : Non-NEMA
Electrical Specifications
Amperage : 50 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage Withstand : 2000V minimum per UL 498
Grounding : Grounding
Maximum Working Voltage : 125V as rated
Pole : 2
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Environment : Corrosive
Flammability : UL94 V-2
Operating Temperature : -40°C to 75°C
Material Specifications
Assembly Screws : Nickel-Plated Brass
Cable Clamp Screw : Philips Head, SS 304
Center Pin : SS 302/304
Color : Yellow
Compression Nut, Strain Relief : Nylon
Connector Contact - Spring : 0.041-inch thick Nickel Plated Brass
Contact - Binding Plate : 0.100-inch thick Nickel Plated Brass
Contact - Spring Value : 0.041inch thick Nickel Plated Brass
Contact Rivet : Nickel-Plated Brass
Dust Shield : Santoprene TPE
Face Module : Nylon
Grommet/Gasket : Santoprene TPE
Ground Post : Nickel Plated Brass
Ground Shunt : Nickel Plated Bronze
Housing : Nylon
Housing Material : Nylon
Standard Cable Clamp : Nylon
Terminal Block : 0.062-inch thick Nickel Plated Copper
Terminal Set Screw : SS 302/304
Wiring Chamber : Nylon
Mechanical Specifications
Cord Range : .680 - 1.125
Product ID : Ratings and Catalogue No. molded into face and stamped into shroud
Terminal Accom. : AWG #10 to #4 Stranded Wire
Terminal ID : X, W, Y, and Green for ground
Product Features
Brand : Black and White
Color : Yellow
Device Type : Locking Connector
NEMA : Non-NEMA
Standards and Certifications
CSA C22.2 No. 42 : File 152105
NOM : 057
RoHS : Compliant
UL 498 : File E13399
Warranty : Limited Lifetime Warranty