20 Amp, 2P, 3W, Connector, Straight Blade, Commercial Grade, Armored, Grounding, Steel
620CA
20 Amp, 250 Volt, NEMA 6-20R, 2P, 3W, Connector, Straight Blade, Commercial Grade, Armored, Grounding - Steel
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477842799
Nema : 6-20R
Product Features
Amperage : 20 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : PVC / Steel
Color : Steel
Cord Range : .245 - .655
Feature : Armored
Grounding : Grounding
NEMA : 6-20R
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 250 VAC
Warranty : 2-Year Limited
Wire : 3
Wire Gauge : 18-12 AWG