15 Amp, 660 Watt Outlet to Lampholder Adapter
61-I
Indoor 15 Amp, 660 Watt, 125 Volt, Medium Base Outlet to Lampholder - Ivory
Color: Ivory
Technical Information
-
General Information
UPC : 078477341155
Nema : 1-15R
RoHS Compliant : Yes
Electrical Specifications
Color : Ivory
Grounding : Non-Grounded
Material Specifications
Color : Ivory
Plug Type : Polarized Plug
Pole : 2
Wire : 2
Mechanical Specifications
Color : Ivory
Grounding : Non-Grounded
NEMA : 1-15R
Plug Type : Polarized Plug
Pole : 2
Standards and Certifications : cULus, NOM
Warranty : 2-Year Limited
Wire : 2
Product Features
Feature : Indoor Only
NEMA : 1-15R
Standards and Certifications : cULus, NOM
Warranty : 2-Year Limited
Standards and Certifications
Grounding : Non-Grounded
NOM : 057
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors