Boot for Straight / Locking Connector
6018-Y
Boot for Straight / Locking Connector, 15 Amp & 20 Amp, 3-Wire, Weather Resistant - Yellow
Leviton's Black & White line of industrial grade locking blade devices feature rugged construction that resists impact, heat, chemicals and rough use. All contacts and blades are solid one-piece construction for superior conductivity. Corrosion resistant versions feature nickel plated contacts and blades, plus stainless steel shrouds and screws. The ergonomic, fluted-body design with radial gripping edge is ideal for gripping and pulling. The unique cord clamp accepts a wide range of cord sizes, providing a secure grip without damaging the cord. And, they are backed by a limited lifetime warranty. For use in marine and industrial environments.
Color: Yellow
Documents
Technical Information
-
General Information
UPC : 078477795460
RoHS Compliant : Yes
Product Features
Accessory Type : Boot
Amperage : 15 A & 20 A
Blade Type : Straight Blade
Color : Yellow
Device Type : Connector
Material : Thermoplactic Elastomer
Ratings : Weather Resistant
Wire : 3