Loading...
Product added to your list. To view the list, Click Here

Boot for Locking Plug, 15 Amp, Black

6017-L

Boot for Locking Plug, 15 Amp, Weather-Resistant - BLACK

Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:

  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty

Color: Black

UPC Code: 078477795446
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Accessory Type : Boot

    Blade Type : Locking

    Color : Black

    Material : Thermoplactic Elastomer

    Ratings : Weather Resistant

    Wire : 3-Wire