OPT-X™ HDX 2RU Fiber Enclosure, empty, with sliding trays; Accepts up to (16) HDX components
5R2UD-S16
OPT-X HDX Fiber Optic Rack-Mount Enclosures provide an inter-connect or cross-connect between backbone horizontal cable and active equipment while using minimum rack space in a frame or cabinet. The enclosures allow for easy installation of pre-terminated solutions, and are ideal for high-density fiber applications in data centers, equipment rooms, and central offices.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477172476
Features & Benefits
- Up to 96 fibers (using LC) in a 1RU enclosure, 192 fibers in a 2RU, 288 fibers in a 3RU enclosure, and 384 fibers in a 4RU enclosure using HDX adapter plates, splice modules, or MTP® cassettes
- Enclosure accepts Base8, Base12, and Base24 MTP cassettes, HDX adapter plates, and HDX Splice Modules
- Individual sliding trays remove completely to facilitate field terminations
- Sliding tray glides forward, providing accessibility to front and rear bulkheads after installation
- Side entries at the rear of the enclosure for backbone trunk cabling
- Removable rear cover/door for open access in 1RU, 2RU, and 3RU enclosures
- One-person install of all enclosure sizes
- Rear brush guards (sold separately) minimize dust build up
- Visible port location identifiers
Patents
- MX400781
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Opt-X HDX Fiber Enclosures
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors