Loading...

OPT-X™ HDX Enclosures

HDX Enclosures
  • Up to 96 fibers (using LC) in a 1RU enclosure, 192 fibers in a 2RU, 288 fibers in a 3RU enclosure, and 384 fibers in a 4RU enclosure using HDX adapter plates, splice modules, or MTP® cassettes
  • Enclosure accepts Base8, Base12, and Base24 MTP® cassettes, HDX adapter plates, and HDX splice modules
  • Individual sliding trays remove completely to facilitate field terminations
  • Sliding tray glides forward, providing accessibility to front and rear bulkheads after installation
  • Side entries at the rear of the enclosure for backbone trunk cabling
  • Removable rear cover/door for open access in 1RU, 2RU, and 3RU enclosures
  • One-person install of all enclosure sizes
  • Rear brush guards (sold separately) minimize dust build up
  • Visible port location identifiers

Recommended Applications:
- Data Centers
- Equipment Rooms
- 19" and 23" Racks and Cabinets