500i SDX 1RU Flush Mount Fiber Distribution and Splice Enclosure, empty; Accepts up to (3) SDX adapter plates or SDX MTP cassettes to patch up to 72 LC fibers per RU.
5R1UL-F03
OPT-X 500i SDX Rack-Mount Enclosures and Panels allow for inter-connect or cross-connect between backbone cable and active equipment, for up to 72 LC fibers per RU, in a frame or cabinet setting. The features and design allow for easy field termination of connectors, splicing, or installation of pre-terminated plug-n-play solutions. These economical enclosures and panels are ideal for small-enterprise applications.
Color: Black
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477516744
Features & Benefits
- Flush-mount adapter bulkhead makes moves, adds, and changes easy
- Stackable fiber rings simplify cable routing and organization
- One-piece removable cover on enclosure allows for complete accessibility to the back of the enclosure and protect fibers
- Constructed of 16-gauge steel, powder-coated black
- Add-on patch cord cable management tray (sold separately) shares existing rack unit with the mounted enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors