Loading...

OPT-X™ 500i SDX Enclosures

OPT-X™ 500i SDX Enclosures

The economical 500i SDX rack-mount enclosures are ideal for small enterprise applications and feature a one-piece removable cover for complete accessibility to the back of the enclosure. 500i SDX enclosures are offered in 1RU, 2RU, and 3RU sizes.

  • Patch up to 72 LC fibers per RU
  • Flush-mount adapter bulkhead for ease of moves, adds, and changes
  • Stackable fiber rings simplify cable routing and organization
  • One-piece removable cover allows for complete accessibility to the back of the enclosure
  • Constructed of 16-gauge steel, powder-coated black
  • Accepts SDX adapter plates and/or SDX MTP® cassettes
  • Accepts injection molded splice trays and 4" x 7" metal splice trays
  • Accessory kit consists of cable ties, mounting ear screws, and port ID label
  • Optional cable strain relief mounting kits (for installation on side of enclosure or rack post)
  • 1RU and 3RU flush-mount panels accept SDX adapter plates and mount to 19" racks and cabinets
  • Optional add-on patch cord cable management tray (sold separately) uses existing rack unit

Recommended Applications:
-Equipment Room
-Telecommunications Room
-19" and 23" Racks and Cabinets