1RU 500i SDX Fiber Panel, empty, black; Accepts up to (3) SDX adapter plates or (3) SDX MTP cassettes.
5R1UE-OPX
OPT-X 500i SDX Rack-Mount Fiber Optic Enclosures and Panels allow for inter-connect or cross-connect between backbone cable and active equipment while using minimum rack space in a frame or cabinet setting. The features and design allow for easy field termination of connectors, splicing, or installation of pre-terminated plug-n-play solutions. These economical enclosures and panels are ideal for small-enterprise applications.
Color: Black
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477521182
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Fiber
Color : Black
Panel Shape : Flat
Ports : 72
RU : 1
Shielding : Unshielded
Termination : Cassette-Based
Features & Benefits
- Flush-mount adapter bulkhead makes moves, adds, and changes easy
- Stackable fiber rings simplify cable routing and organization
- One-piece removable cover on enclosure allows for complete accessibility to the back of the enclosure and protect fibers
- Constructed of 16-gauge steel, powder-coated black
- Add-on patch cord cable management tray (sold separately) shares existing rack unit with the mounted enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors