SDX Shuttered LC Fiber Adapter Plate, OM3/OM4, Quad LC (Aqua), 24 Fibers, Zirconia Ceramic Sleeve
5F100-S4Q
SDX Metal Fiber Optic Adapter Plates work with wall- or rack- mount SDX enclosures and Leviton multimedia adapter brackets. SDX Adapter Plates are available in LC, Shuttered LC, MTP®, and QUICKPORT snap-in connector styles. Leviton SDX Metal Fiber Adapter Plates are used in conjunction with SDX panels or enclosures (rack- or wallmount) to provide a means to connect backbone to backbone or backbone to horizontal fiber cabling.
Country of Origin : United States
Specifications
Documents
Features & Benefits
- Metal fiber adapter plates are available in LC, MTP, and QUICKPORT styles
- LC adapters color identify fiber type
- Patented internal shutters on SDX Shuttered LC Adapter Plates eliminate the need for dust plugs to reduce waste, speed up deployment, and ensure safer installations
- Integrated latching tabs on SDX Shuttered LC Adapter Plates allow for one-handed insertion and removal from SDX enclosures and panels
- MTP adapters available key up to key down or key up to key up