SDX Precision Molded Fiber Adapter Plate (BLACK), 50/125um Multimode OM2, Duplex SC, 12 fibers, Zirconia Ceramic Sleeve
5F100-2EC
Leviton SDX fiber optic adapter plates are used in conjunction with SDX panels or enclosures (rack- or wall-mount) to provide a means to connect backbone to backbone or backbone to horizontal fiber cabling. SDX fiber adapter plates are offered in LC, SC, and ST versions.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477583845
Features & Benefits
- Integrated LC and SC plates (two pieces) eliminates rattling and loose fit
- Adapter plates use zirconia ceramic sleeves for optimal performance in 1 Gbps and higher transmission speeds
- LC and SC plates offered in standard fiber type colors
- Adapter plates offered in LC, SC, ST, and blank styles
- Captive push-lock pins allow for quick tool-less installation
- Compatible with all SDX panels and enclosures (rack- or wall-mount)
Patents
- CA2715909
- MX304155
- US9261654
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors