Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade

5835-I

Decora Plus Duplex Receptacle Outlet, Euro-American Standard, Commercial Specification Grade, Smooth Face, 15 Amp 125 Volt or 16 Amp 250 Volt, Back and Side Wire, NEMA 5-15R_CEE 7/7(EU1-16R), 2-Pole, 3-Wire - Ivory

Also accepts CEE 7/16, CEE 7/17 and Plug Type F (Schuko)

Color: Ivory

UPC Code: 078477932131
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA Euro-American Standard

Product Information

  • Electrical Specifications

    Horsepower Rating : 1/2 HP

    Amperage : 15A @125VAC, 16A @250V

    Voltage : 125/250 V

    Grounding : Grounding

    Pole : 2

    Wire : 3

    Dielectric Voltage : 1250 VAC

    Interrupting Rating : Certified for full-rated current and voltage

  • Environmental Specifications

    Flammability Rating : HB

    Operating Temperature : Maximum Continuous 60°C, Minimum -40°C (w/o impact)

  • Material Specifications

    Face Material : Nylon

    Body Material : Nylon

    Mounting Strap : Galvanized Steel

    Line Contacts : Brass Triple Wipe 0.031 in

    Grounding Screw : #8 Galvanized Steel

    Ground Contacts : Brass

    Mounting Screws : #6 Plated Steel

    Terminal Clamps : Galvanized Steel

    Terminal Screws : #8 Plated Steel

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Wire Accommodation : #14-#10 AWG

    Termination : Back and Side Wire

    Strap Construction : Wraparound Strap

  • Product Features

    Feature : RoHS Compliant,Smooth Face

    Device Type : Universal Receptacle

    Grade : Heavy-Duty Industrial Specification Grade

    Color : Ivory

  • Standards and Certifications

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications