15 Amp, Rocker Switch, Single-Pole, Quiet Switch, Commercial Spec Grade
5691-2TS
15 Amp, 120/277 Volt, Decora Plus Rocker Single-Pole AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired, - Light Almond
Decora Plus devices combine designer styling with all the benefits of rugged Commercial Grade construction. The robust product offering includes: single pole, double pole, 3 and 4-way switches, momentary and maintained contact switches, as well as pilot light and illuminated switches.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477457269
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Light Almond
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Body Material : Thermoplastic
Brand : Decora Plus
Color : Light Almond
Device Type : Rocker Switch
Function : Single-Pole
Grade : Commercial Specification Grade
Grounding : Self-Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Voltage : 120/277 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 10-Year Limited