Decora Plus Rocker Switch
5691-2
15 Amp, 120/277 Volt, Decora Plus Rocker Single-Pole AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired, - Brown
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477788974
Electrical Specifications
Amperage : 15 A
Grounding : Self-Grounding
Voltage : 120/277 VAC
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Brand : Decora Plus
Color : Brown
Device Type : Rocker Switch
Function : Single-Pole
Grade : Commercial Specification Grade
Grounding : Self-Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 120/277 VAC
Warranty : 10-Year Limited