20 Amp, Rocker Switch, 3-Way, Lighted Handle, Quiet Switch, Commercial Spec Grade
5659-2W
20 Amp, 277 Volt, Decora Plus Rocker Lighted Handle - Illuminated OFF 3-Way AC Quiet Switch, Commercial Spec Grade, Self Grounding, Back & Side Wired, - White
Renowned Decora rocker switches are legendary for their streamlined elegance and smooth operation. Featuring a look and feel that qualifies the switches as modern classics, they enhance décor at a very modest cost. Designed from quality materials and fitted to tight tolerances, the switches ensure years of trouble-free service. The broad selection includes single pole, double pole, 3-way and 4-way versions for every interior, in many popular colors.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477789124
AC Horsepower Ratings
HP Rating : 2HP-277V
Max. Amperage : 16 Amp
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Self-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : White
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : White
Device Type : Rocker Switch
Feature : Illuminated - Load OFF
Function : 3-Way
Grade : Commercial Specification Grade
Grounding : Self-Grounding
HP Rating : 2HP-277V
Voltage : 277 VAC
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 10-Year Limited