Loading...

Decora Plus Rocker Switch

5655-2T

Decora Plus Single Pole Rocker Switch, Momentary Contact, Commercial Specification Grade, 15 A, 125 V, Back and Side Wire, Self-Grounding - Light Almond

Color: Light Almond

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477841211

  • Electrical Specifications

    Amperage : 15 A

    Endurance : 30,000 cycles minimum

    Grounding : Self-Grounding Clip

    Horsepower Rating : 1/2 hp @ 120 V, 2 hp @ 240 V

    Overload UL20 Test : 100 cycles of overload at 4.8 times rated current

    Temperature Rise : Max 30 °C at full rated current

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

  • Material Specifications

    Actuator Material : Polycarbonate

    Body Material : Polyester

    Contact Material : Silver Alloy

    Ground Clips : Brass

    Grounding Screw : #8 Steel

    Strap Material : .050" Galvanized Steel

    Terminal Screws : #8 Brass

    Termination : Back or Side Wire

  • Mechanical Specifcations

    Product ID : Ratings marked on device

    Terminal Accom. : #14-#10 AWG

  • Mechanical Specifications

    Screw Terminal Torque : 14-18 in-lbs

  • Product Features

    Pole : 1

    Type : Rocker Switch

  • Standards & Certifications

    Brand : Decora Plus™

    CSA C22.2 No. 111 : File #152105

    Device Type : Rocker Switch

    Grade : Commercial Specification Grade

    Standards and Certifications : UL/CSA

    UL Standard : UL20

  • Warranty

    Warranty : 10-Year Limited

Related Videos

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications