Decora Plus Rocker Switch
5655-2I
Decora Plus Single Pole Rocker Switch, Momentary Contact, Commercial Specification Grade, 15 A, 125 V, Back and Side Wire, Self-Grounding - Ivory
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477841204
Electrical Specifications
Amperage : 15 A
Endurance : 30,000 cycles minimum
Grounding : Self-Grounding Clip
Horsepower Rating : 1/2 hp @ 120 V, 2 hp @ 240 V
Overload UL20 Test : 100 cycles of overload at 4.8 times rated current
Temperature Rise : Max 30 °C at full rated current
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Material Specifications
Actuator Material : Polycarbonate
Body Material : Polyester
Contact Material : Silver Alloy
Ground Clips : Brass
Grounding Screw : #8 Steel
Strap Material : .050" Galvanized Steel
Terminal Screws : #8 Brass
Termination : Back or Side Wire
Mechanical Specifcations
Product ID : Ratings marked on device
Terminal Accom. : #14-#10 AWG
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Product Features
Pole : 1
Type : Rocker Switch
Standards & Certifications
Brand : Decora Plus™
CSA C22.2 No. 111 : File #152105
Device Type : Rocker Switch
Grade : Commercial Specification Grade
Standards and Certifications : UL/CSA
UL Standard : UL20
Warranty
Warranty : 10-Year Limited