Loading...

15 Amp Decora Single-Pole / 3-Way Combination Switch, Grounding, Black

5641-E

15 Amp, 120/277 Volt, Decora Single-Pole / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Grounding, Side Wired, - Black

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: Black

Country of Origin : Mexico

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477025048

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Black

    Feature : Single-Pole / 3-Way

    Grade : Residential/Commercial Specification Grade

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 12 Amp

    Pole : 1

    Product Type : 2-Switch Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Decora Combination Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

Related Videos

How to Install a Combination Device - Single Pole & Three-Way Switch

Leviton Decora Devices

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications