15 Amp Decora Single-Pole / 3-Way Combination Switch, Grounding, Light Almond
5641-T
15 Amp, 120/277 Volt, Decora Single-Pole / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Grounding, Side Wired, - Light Almond
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: Light Almond
Instruction Sheet
Technical Information
-
General Information
UPC : 078477275207
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Feature : Single-Pole / 3-Way
Grade : Residential/Commercial Specification Grade
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Product Type : 2-Switch Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Decora Combination Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited