Decora Plus Rocker Switch
56081-2R
3 Amp, 24 Volt, Decora Plus Rocker, Double-Throw Ctr-OFF Momentary Contact, Single-Pole AC Quiet Switch, Commercial Grade, Self Grounding, Back & Side Wired, 10-Year Limited Warranty - Red
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477786383
Electrical Specifications
Amperage : 3 A
Grounding : Self-Grounding
Voltage : 44 VAC/VDC
Environmental Specifications
Flammability : UL94V-2
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Polycarbonate
Base Material : Polyester
Body Material : Thermoplastic
Contacts : Silver-Alloy
Frame Material : Polycarbonate
Strap Material : Steel
Terminal Screws : Brass
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Brand : Decora Plus
Color : Red
Device Type : Rocker Switch
Feature : Momentary Contact CTR OFF
Function : Single-Pole Double-Throw
Grade : Commercial Specification Grade