15 Amp Decora Antimicrobial Treated 3-Way Switch, Self-Grounding, White
5603-2AW
15 Amp 120/277 Volt 3-Way Antimicrobial Treated Decora Switch – White
- PROTECT– Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- CONVENIENT – Replaces any standard 3-way switch; controls light(s) from two locations
- COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477682623
Material Specifications
Body Material : Thermoplastic
Rocker : Thermoplastic with Anitmicrobial additive
Strap Material : Steel
Terminal Accom. : Side and Back wiring accept up to #12 AWG copper or copper-clad wire, Quickwire push-in terminals accept #14 AWG solid copper wire only
Termination : Back wire, Side wire or Quickwire
Torque Range : 14-18 inch pounds
Product Features
Amperage : 15 A
Color : White
Device Type : Rocker Switch
Feature : Antimicrobial
Grade : Residential
Grounding : Self-Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Pole : 3
Voltage : 120/277 VAC
Standards & Certifications
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
Standards and Certifications : UL/CSA
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
- Use both antimicrobial treated switch and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional switches and wallplates
- For single pole and 3-way applications; white color only
- Replaces any standard single-pole/3-way switch
- Features Quickwire push-in, back and side wiring for easy installation
-
Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
-
Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Full-rated current capacity with tungsten, fluorescent or resistive loads. Motor load capacity is 80% of switch rating
- Coordinating Decora Antimicrobial Treated Wallplates are available in 1-gang, 2-gang and 3-gang configurations, white color only
- Complements every décor
- Made in USA
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
- California residents see Prop 65 WARNINGS