Loading...

15 Amp Decora Antimicrobial Treated Single-Pole Switch, Self-Grounding, 5 Pack, White

5601-5AW

15 Amp 120/277 Volt Single Pole Antimicrobial Treated Decora Switch – White, 5-Pack

  • PROTECT – Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • CONVENIENT – Replaces any standard single-pole switch; controls light(s) from one location
  • COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage

Color: White

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477572733

  • Material Specifications

    Body Material : Thermoplastic

    Rocker : Thermoplastic with Antimicrobial additive

    Strap Material : Steel

    Terminal Accom. : Side and Back wiring accept up to #12 AWG copper or copper-clad wire, Quickwire push-in terminals accept #14 AWG solid copper wire only

    Termination : Back wire, Side wire or Quickwire

    Torque Range : 14-18 inch pounds

  • Product Features

    Amperage : 15 A

    Color : White

    Device Type : Rocker Switch

    Feature : Antimicrobial

    Grade : Residential

    Grounding : Self-Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Pole : 1

    Voltage : 120/277 VAC

  • Standards & Certifications

    JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy

    Standards and Certifications : UL/CSA

  • Warranty

    Warranty : 2-Year Limited

Features & Benefits

  • Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
  • Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
  • Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
  • Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
  • Use both antimicrobial treated switch and wallplate for complete coverage
  • Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
  • Same look and feel as traditional switches and wallplates
  • For single pole and 3-way applications; white color only 
  • Replaces any standard single-pole/3-way switch
  • Features Quickwire push-in, back and side wiring for easy installation
  • Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
  • Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
  • Back and side wire terminal screws accept up to #12 AWG copper or copper clad wire
  • Full-rated current capacity with tungsten, fluorescent or resistive loads. Motor load capacity is 80% of switch rating
  • Coordinating Decora Antimicrobial Treated Wallplates are available in 1-gang, 2-gang and 3-gang configurations, white color only
  • Complements every décor
  • Made in USA
  • Limited 2-year warranty
  • CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
  • California residents see Prop 65 WARNINGS

Related Videos

How to Install a Single Pole Switch

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

How to strip a wire

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications