15 Amp Medical Grade Power Strip with Load Monitoring Inform™ Technology, Surge Protected, 4-Outlet, 15’ Cord
53C4M-1S5
15 Amp (12 Amp Max Continuous Load) 125 VAC, Medical Grade Power Strip with Load Monitoring Inform™ Technology, Surge Protected, 4 Hospital Grade NEMA 5-15R Outlets With Locking Covers, 15' Power Cord with Standard Hospital Grade NEMA 5-15P Plug, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, UL 60950-1, and UL 1449
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
Leviton’s medical grade power strips with load monitoring Inform™ technology provide a simple and efficient way to improve code compliance and electrical safety in health care facilities.
According to NFPA 99: Health Care Facilities Code Article 10.2.3.6, which both the Centers for Medicare and Medicaid Services (CMS) and The Joint Commission inspect and survey to, “The sum of the ampacity of all appliances connected to the outlets does not exceed 75 percent of the ampacity of the flexible cord supplying the outlets.”
- These devices feature a real-time, line-of-sight LED indication when the NFPA 99 75% limit has been reached (this is an indication only - no power will be shut off to the outlets)
- Inform™ monitors the load of devices so you don’t have to, eliminating the need for manual calculations
- Load monitoring LED will remain OFF until the 75% limit is reached
- Available in 4 and 6 outlets, surge protection and non-surge, and 7’ cord and 15’ cord configurations
- Operable in Isolated Power Applications
- According to Centers for Medicare & Medicaid Services (CMS):
"Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477415351
Electrical Specifications
Amperage : 15 A
Cord Length : 15 Foot
Frequency : 60 Hz
Grade : Medical
Number of Receptacles : 4
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature : -10°C to +50°C
Material Specifications
Enclosure Material : Powder Coated Steel
Line Cord : #14/3 SJT
Outlet Covers : Polypropylene
Mechanical Specifications
HG Outlet Configuration : NEMA 5-15R
HG Plug Configuration : NEMA 5-15P
Performance Data
Joules Rating : 644J
MCOV : 150V
Maximum Leakage Current : <100µA
Maximum Surge Current : 27kA
Noise Filtering : -6dB to -29dB (100kHz to 100MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 600V, 500V
Product Features
Feature : LED Indication
Inform Feature : Load Monitoring
Inform Technology : Yes
Surge Protection : Yes
Standards and Certifications
Standards and Certifications : UL 1363A, UL 60601-1, UL 60950-1, UL 1449
Warranty
Warranty : 5-Year Limited