Medical Grade Power Strip Mounting Bracket
5300M-BKT
Medical Grade Power Strip Mounting Bracket, Compatible with Leviton Medical Grade Power Strips, Durable Powder Coated Aluminum, Adjustable Mounting Clamps Fit Any Diameter From .875” to 1.25”, White
The Mounting Bracket allows for a quick and easy install, while providing a reliable and secure mounting option for our Medical Grade Power Strips!
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477768907
Material Specifications
Bracket Material : 5052-H32 Aluminum
Mounting Hardware : Stainless Steel
Product Features
Color : White
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors