20 Amp 1-Gang Floorbox Receptacle/Outlet Assembly, Tamper-Resistant
5349-TFB
1-Gang Floor Box Receptacle Assembly, 20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Single Receptacle, Tamper-Resistant, Straight Blade, Brass Floorplate & Screw Cap, Back & Side Wired, Steel Strap - IVORY
For low profile, in-floor receptacle installations, our Floor Box Receptacle Assemblies are the perfect fit. Available in both 15 & 20 Amp 1- and 2-gang configurations, these devices are suitable for wood frame construction with carpet, wood, tile, and vinyl finished flooring. Common applications include a variety of uses from home office workstations to high-end stages and entertainment venues.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477703458
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : Nylon
Cap Material : Brass
Face Material : Nylon
Floorplate Material : Solid Brass 0.060 In Thick
Grounding Screw : Steel
Line Contacts : Brass Triple-Wipe
Mounting Screws : Steel
Strap Material : Zinc-Plated Steel
Mechanical Specifications
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Product Features
Amperage : 20 A
Color : Ivory
Feature : Tamper-Resistant
NEMA : 5-20R
Type : Wood Frame
Voltage : 125 VAC
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, UL514A, CSA C22.2 No. 42, CSA C22.2 No 18.1-04
Certification/Listing : cCSAus, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 10-Year Limited