Loading...

15 Amp Duplex Outlet/Receptacle, Self-Grounding, Brown

5325-S

15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Self Grounding, Quickwire Push-In & Side Wired, Steel Strap - Mahogany

Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.

Color: Brown

Country of Origin : United States | RoHS Compliant: Yes – Click Here
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477233221

    Nema : 5-15R

    RoHS Compliant : Yes

  • Product Features

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Brown

    Face Material : Thermoplastic

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Strap Material : Steel

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 1-Year Limited

    Wire : 3

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

Related Videos

Receptacle/Outlet - Installation

Leviton Decora Devices

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications