15 Amp Duplex Outlet/Receptacle, Self-Grounding, Black
5325-SE
15 Amp, 125 Volt, NEMA 5-15R, 2-Pole, 3-Wire, Decora Duplex Receptacle, Straight Blade, Residential Grade, Self Grounding, Quickwire Push-In & Side Wired, Steel Strap - Black
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477243640
Nema : 5-15R
RoHS Compliant : Yes
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Black
Face Material : Thermoplastic
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Strap Material : Steel
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 1-Year Limited
Wire : 3
Standards & Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NEMA : WD-6
NOM : NOM Certified
UL 498 : File E13399