Medical Grade Power Strip
5304M-1N5
15 Amp (12 Amp Max Continuous Load) 125VAC, Medical Grade Power Strip With 4 NEMA 5-15R Outlets With Locking Covers, 15-FT Power Cord, Special Purpose Relocatable Power Tap (SPRPT), UL 1363A, UL 60601-1, and UL 60950-1.
Operable in Isolated Power Application
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- According to Centers for Medicare & Medicaid Services (CMS):
"Power strips providing power to patient care-related electrical equipment must be Special-Purpose Relocatable Power Taps (SPRPT) listed as UL 1363A or UL 60601-1."
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477611807
Electrical Specifications
Amperage : 15 A
Cord Length : 15 Foot
Frequency : 60Hz
Grade : Medical
Number of Receptacles : 4
Surge Protection : No
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : 0°C to 40°C
Storage Temperature : -10°C to +50°C
Material Specifications
Enclosure : Powder Coated Steel
Line Cord : #14/3 SJT
Outlet Covers : Polypropylene
Mechanical Specifications
HG Outlet Configuration : NEMA 5-15R
HG Plug Configuration : NEMA 5-15P
Performance Data
Inform Technology : No
Maximum Leakage Current : <100µA
Standards and Certifications
NFPA : NFPA 99 2012 ed
UL 1363A and CSA C22.2 : No. 21
UL 60601-1 and CSA C22.2 : No.60601-1
UL 60950-1 and CSA C22.2 : No. 60950-1
Warranty
Warranty : 5-Year Limited