15 Amp Duplex Outlet/Receptacle, 8-Hole Quickwire, Grounding, Contractor Pack, Brown
5248-4
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, Without Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Contractor Pack 200 Bulk, 8-Hole Quickwire Push-In Wired, Steel Strap, - Brown
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
UPC Code: 07847723106
Country of Origin : United States
Product Information
Updated
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Brown
Face Material : Thermoplastic
Feature : Contractor Pack 200 Bulk
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Strap Material : Steel
Termination : 8-Hole Quickwire Push-In
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3