15 Amp Tamper-Resistant Duplex Outlet/Receptacle with Ears, Contractor Pack of 10, Grounding, White
T5248-WCP
Tamper-Resistant Duplex Outlet with Ears. 15 Amp, 125 Volt, NEMA 5-15R, 2 Pole, 3 Wire, Straight Blade, Grounding, Quickwire Push-In, Contractor Pack of 10 - White
- SAFE - Tamper-resistant duplex outlet prevents foreign objects from being inserted into the outlet
- EASY - Break-off plaster ears and tabs that allows for easy alignment and two-circuit conversion
- CONVENIENT - Quickwire Push-In
- MULTIPACK - Contractor pack of 10
Country of Origin : China
Instruction Sheet
Technical Information
-
General Information
UPC : 078477672587
Nema : 5-15R
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Face Material : Thermoplastic
Feature : Contractor Pack
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Tamper Resistant : Yes
Termination : 8-Hole Quickwire Push-In
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Related Videos
Leviton Presents How to Install a Tamper Resistant Receptacle
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors