15 Amp, 125 Volt, NEMA 5-15P, 2-Pole, 3-Wire Plug, Straight Blade, Rubber, Lighted
515PV-LIT
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477674857
Nema : 5-15P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Brass
Body Material : PVC
Mechanical Specifications
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Yellow/Transparent
Cord Range : .245 - .655
Feature : Power Indication
NEMA : 5-15P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM : 057
UL498 : File E13393
Warranty : 2-Year Limited
Features & Benefits
- Ideal for replacement of plugs on tools, appliances and extension cords
- Green light indicates power is flowing through to the cord
- Accepts AWG SJ 16/3
- NEMA 5-15P
- cULus, NOM
- Rugged PVC plug and connector (515PV/515CV) resists moisture and chemicals
- Unique dimpled body provides a secure hinge grip
- Built-in cord grip adjusts automatically for use with 18-12 AWG.