Surface-Mount Box for Shielded Connectors, Plenum-Rated, 4-Port, Ivory
4S089-4IP
Surface-Mount Housing accepts two or four QUICKPORT shielded connectors (sold separately). Use to support voice/data applications in open office, retrofit, and other surface-mount environments. Surface-mount housings are compatible with all QUICKPORT snap-in modules and connectors, and are available in two colors (white and ivory).
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477450574
RoHS Compliant : Yes
Features & Benefits
- Suitable for installation in airhandling spaces (plenum)
- All ports are on one side; the housing mounts horizontally or vertically
- Designation label provided for identification
- Specially designed for use with Leviton shielded connectors
- Compatible with all QuickPort connectors
- Knockouts in cover are compatible with major raceway brands
- Includes two self-tapping screws and two pieces of 1-inch double-back adhesive tape
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors