MOS Surface-Mount Housing with ID Window, Plenum Rated, 1 Unit High, Black
4M089-1EM
The Leviton Multimedia Outlet System (MOS) Surface-Mount Housing provides the ability to install a 1-unit-high MOS module in a surface-mount application. The housing is ideal for applications requiring front-loading MOS modules where a traditional wallplate mounting option is not required or practical.
Color: Black
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477700563
RoHS Compliant : Yes
Features & Benefits
- Accepts 1-unit-high MOS modules
- Housings available in 5 colors
- Double-sided tape and #6 wood screws included for mounting
- Accepts magnets (41030-SMJ) for mounting to steel surfaces.
- Compatible with Leviton modular furniture brackets (49222-xxx)
- Compatible with Leviton In-Ceiling Bracket (49233-CBx)
- Tested to UL 2043 as suitable for use in air-handling spaces per NEC 300-22(b)(c)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors