Submeter, DIN rail mount, Universal Voltage, 3 Phase 3 Wire/4 Wire, 100A, (3) Split Core Current Transformers, Electric Meter Kit
4DUBM-1B
Discontinued Product. Din-Rail, Series 4100 Submeter, Universal Voltage, Bi-Directional, 3-phase 3W/4W, BACnet MS/TP, Submeter Kit (CTs Included), 3 100A Split Core Current Transformers (CT)
The VerifEye® Series 4100 Bidirectional ModBus RTU and BACnet MS/TP Submeter Kits feature bidirectional monitoring specifically designed for renewable energy applications. The Series 4100 Meter Kits measure power imported from the utility grid and power exported from renewable energy sources like solar panels. The Series 4100 Meters are available in standalone DIN rail mount or a NEMA 4X enclosure. The 3-phase, advanced communication meter kits come with either split core or flexible rope-style Rogowski Current Transformers (CTs) for compact or irregularly shaped conductors.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477765265
Electrical Specifications
Amperage : 100 A
Voltage : Universal Bi-Directional 3-phase 3W/4W
Product Features
CTs Included : 3 Split Core CTs
Communication : ModBus/RTU, BACnet MS/TP
Enclosure : No Enclosure - DIN Rail Mount
Meter Configuration : Single Meter
Product Line : Series 4100 Kit
Type
Product Type : Submeter and Current Transformer(s)
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- Bidirectional monitoring
- Industrial temperature range: -22-158°F
- 50/60 Hz
- Versatile input voltage: 90-600VAC including 347VAC (L-N) and 600VAC (L-L)
- Rogowski CT Options (20-5,000A)
- DIN rail mount or NEMA 4X enclosure
- Energy monitoring for AMR/BAS/BMS/EMS systems
- Industrial monitoring
- Renewable energy applications such as solar panels and wind
- Tenant cost allocation
- Energy conservation and cost reduction
- Green building initiatives and government mandates
- Measurement and verification
- Load profiling and benchmarking