DISCONTINUED - FAST-CURE™ LC Fiber Optic Connector (Blue), OS2 (Singlemode), for 2mm or 3mm application
49990-SL2
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477109977
RoHS Compliant : Yes