Loading...

FAST-CURE™ Connectors

FAST-CURE Connectors

Leviton epoxy FAST-CURE Connectors, available in LC, SC, and ST styles, are reliable, cost-effective fiber optic connectors with quick, adhesive termination. Connectors feature precision pre-radiused zirconia ferrules, high cable retention crimp, and patented non-optical disconnect spacer design. Available in multimode or single-mode versions.

  • Anaerobic adhesive-style, field-installable connectors
  • Available in LC, SC, and ST connector styles
  • Available in LOMM, multimode, and single-mode versions (OM1/OM2, OM3/OM4, OS2)
  • Most robust connection, ideal for indoor and outside plant applications
  • Hand polishing required
  • 900 μm and 3mm boots included with SC and ST connectors
  • Zirconia ceramic ferrules used on all connectors

Support Library

Warranties