DISCONTINUED - FAST-CURE™ LC Fiber Optic Connector (Beige), OM1/2 (Multimode), for 2mm or 3mm application
49990-ML2
Leviton's FASTCURE anaerobic adhesive-style connectors are designed for quick and easy termination in the field. FASTCURE connectors are available in single-mode and multimode versions in ST, SC, FC, and LC styles. FASTCURE connectors are designed for indoor and outdoor applications where reliability, durability, and ease of installation are an important consideration. Typical installations are in premise LAN environments, or anywhere adhesive-style connectors are specified.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477109984
RoHS Compliant : Yes