1-Gang Weatherproof Receptacle Kit, Gray
4996-KIT
Weatherproof Kit Assembly Consisting of One Self-Test Tamper-Resistant, Weather-Resistant Slim GFCI Receptacle (GFWT1-GY); Lighted NEMA 5-15R, 15A-125V @ Receptacle, Grey with Grey Test and Reset Button, One Horizontal Outdoor Coverplate with Self-Closing Cover (4996-GY). One Aluminum Box (1GM53).
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 068679151508
Nema : 5-15R
Cover Specifications
Color : Gray
Gang : 1
Material : Thermoplastic
Mount : Device
Orientation : Horizontal
Standards and Certifications : UL/CSA
Type : Standard Duplex,Weather Resistant
Warranty : 2-Year Limited
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Grounding : Green Ground Screw
Pole : 2
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Trip Level : Class A, 5mA plus or minus 1mA
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Face Material : Polypropylene
Grounding Screw : Stainless Steel
Line Contacts : Brass Double-Wipe .031 Thick
Tamper Resistant : Yes
Terminal Screws : Stainless Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Termination : Back & Side
Wire : 3
Product Features
Brand : SmartlockPro
Color : Gray
Feature : Self-Test Receptacle,Self Closing Lid
Grade : Residential/Commercial Specification Grade
NEMA : 5-15R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : File LR-57811
Fed Spec WC-596 : Yes
MIL-SPEC : A-A-55459-SB
NOM : Yes
UL 943 : File E48380
UL498 : Yes