Weatherproof Wallplate, 1-Gang
4998-GY
1-Gang Decora/GFCI Device Decora Wallplate/Faceplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Vertical Self Closing Lid - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Color: Gray
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477201084
Product Features
Color : Gray
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic Nylon
Mount : Device
Orientation : Vertical
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 2-Year Limited