Multi-Bay Attachment Tube
49605-TUB
The Multi-Bay Attachment Tube joins two or more Leviton Wireless STRUCTURED MEDIA™ Center Enclosures to create a multi-bay enclosure system. It provides flexibility to accommodate installations that have more components than a single enclosure can hold, or applications where there is a need to separate provider and customer equipment.
Color: White
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477939765
RoHS Compliant : Yes
Features & Benefits
- Installs easily using integrated arrows for direction
- Installs in two-inch knockouts at top or bottom of any size Wireless STRUCTURED MEDIA™ Center
Related Videos
Installing and Joining Two Wireless Structured Media Centers for a Multi-Bay System
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors