14" Vented Hinged Door, Plastic, White
49605-14S
Structured Media Centers provide an excellent termination and mounting location for in-home structured wiring systems and components. The 14-inch Vented Hinged Door allows for improved wireless network reach, as opposed to standard metal doors that can limit the range of a wireless signal. The door can mount on plastic SMCs and on metal SMCs (when used with 49605-14T trim ring kit).
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477939420
RoHS Compliant : Yes
Features & Benefits
- Uses ABS polymer construction to permit the full reach of wireless signals by diminishing the effect of interference
- 180-degree hinged door allows for quick and easy access to network equipment
- Vented door assists in airflow for cooling active gear
- Ratcheting Hinge & Latch System creates fast, tool-free door installations and helps accommodate for wall imperfections
- Existing metal enclosure can be retrofitted for RF transparency by using Trim Ring Accessory (49605-14T) and door (49605-14S)
- Optional door locks available
- Assures safety with UL compliant ABS flame-retardant polymer
Patents
- US11228167
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Installing the Hinged Vented Door on a Wireless Structured Media Center
Vented Hinged Door Features and Methods for a Wireless Structured Media Center
Assembling and Installing the Trim Ring on a Structured Media Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors