14" Wireless Structured Media Enclosure, Plastic, 12 Pack, White
49605-14G
Structured Media Centers provide an excellent termination and mounting location for in-home structured wiring systems and components. The 14-inch Wireless Structured Media Center allows the full reach of a wireless network, as opposed to standard metal enclosures that can limit the range of a wireless signal.
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477939604
RoHS Compliant : Yes
Features & Benefits
- Uses ABS polymer construction to permit the full reach of wireless signals by diminishing the effect of interference
- 180-degree hinged cover allows for quick and easy access to network equipment
- Makes servicing and expansion easy with seven 1-inch and three 2-inch knockouts and additional 1-inch nested knockouts
- Compatible with Leviton Connected Home patch panels, voice, data, video, and audio distribution modules
- Assures safety with UL compliant ABS flame-retardant polymer
- Vented door assists in airflow for cooling active gear
- Ratcheting Hinge & Latch System creates fast, tool-free door installations and helps accommodate for wall imperfections
- Existing metal enclosure can be retrofitted for RF transparency by using Trim Ring Accessory (49605-14T) and door (49605-14S)
- Optional door locks available
Patents
- US11038328
- US11670927
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Wireless Structured Media Center Installation and Rough-In
Installing the J-Box Surge Protective Kit
Installing the Hinged Vented Door on a Wireless Structured Media Center
Vented Hinged Door Features and Methods for a Wireless Structured Media Center
Assembling and Installing the Trim Ring on a Structured Media Center
Installing the Vented Cover on a Wireless Structured Media Center
Removing the Vented Cover from a Wireless Structured Media Center
Installing a Wireless Structured Media Center into an Existing Wall
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors