Vertical Front Only Cable Management, 5" Channel x 40" long, Black Snap-On Cover
4940L-VFO
The Versi-Duct Cable Management System uses slotted ducts to route cable. The system mounts onto an industry-standard equipment rack. Two vertical 40-inch ducts, or one 80-inch duct (comprised of two 40-inch ducts) span the full length of a standard seven-foot equipment rack. The horizontal and vertical slotted ducts come with cable concealing covers and an assortment of accessories.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477362952
RoHS Compliant : Yes
Features & Benefits
- Versatile solution for fiber/copper cable organization and management
- Front only and front/rear configurations
- Cable concealing covers
- Mount on standard equipment racks with top, bottom, and side cable entry
- Finger alignment with rack spacing
Patents
- US7963486
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors